IESNA:LM-63-2002
[TEST]P952493
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22872
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2505.7 2736.7 2988.1 3255 3486.1 3679.7 3826.4 3912.3 3926.3 3884.2
3840.5 3837.4 3863.9 3921.7 4057.5 4396.3 5237.7 6500.7 7626.3 8491.2
9156.3 9783.8 10350.6 10882.9 11240.4 10725.2 8681.7 6072.9 4199.5 2824.2
1191.2 377.8 179.5 78.1 25 0 0
2505.7 2741.4 3006.8 3264.4 3497 3690.6 3846.7 3932.6 3945.1 3907.6
3859.2 3857.6 3877.9 3937.3 4076.2 4341.6 5066 6297.8 7552.9 8449
9140.6 9836.9 10369.3 10890.7 11276.3 10943.8 9051.7 6463.2 4400.9 2928.8
1267.7 410.6 209.2 92.1 32.8 0 0
2505.7 2738.3 2995.9 3244.1 3465.8 3650 3792.1 3881.1 3890.4 3857.6
3821.7 3815.5 3837.4 3896.7 4029.4 4277.6 4866.2 5976.2 7225.1 8196.1
8914.3 9669.9 10386.5 11043.7 11599.5 11758.7 10484.8 8158.7 5504.7 3575.1
1654.8 652.6 366.9 203 93.7 31.2 0
2505.7 2719.6 2958.4 3195.7 3395.5 3565.7 3701.5 3771.8 3795.2 3781.2
3754.6 3751.5 3770.2 3798.3 3876.4 4034.1 4302.6 4920.8 5976.2 7187.6
8264.8 9265.5 10286.5 11248.2 12167.8 12885.9 13371.4 13410.4 12570.5 9972.7
5604.6 2006.1 805.6 430.9 198.3 45.3 0
2505.7 2688.3 2899.1 3116.1 3305 3465.8 3593.8 3679.7 3718.7 3728.1
3726.5 3735.9 3762.4 3787.4 3837.4 3951.3 4151.1 4452.5 5016 5968.3
7212.6 8541.2 9877.5 11268.5 12416 13499.4 14562.6 15750.6 16676.4 15995.7
12654.8 6970.6 2743 1227.1 518.3 53.1 0
2505.7 2671.2 2856.9 3044.3 3216 3373.7 3501.7 3601.6 3656.3 3695.3
3723.4 3768.7 3837.4 3892 3943.5 4024.7 4198 4475.9 4900.5 5420.4
6186.9 7190.7 8333.5 9560.6 10826.7 12230.2 13797.6 15638.2 18173.6 19680.1
18005 13533.8 7360.9 2625.9 652.6 37.5 0
2505.7 2661.8 2844.4 3033.4 3200.4 3358.1 3493.9 3592.2 3651.6 3689
3728.1 3773.3 3838.9 3896.7 3957.6 4048.1 4216.7 4489.9 4917.7 5468.8
6204.1 7187.6 8303.9 9506 10797 12216.1 13817.9 15755.3 18170.4 19589.5
17759.9 13274.6 7325 2679 644.8 42.2 0
2505.7 2630.6 2780.4 2944.4 3102 3255 3392.4 3507.9 3590.7 3654.7
3721.8 3803 3892 3966.9 4040.3 4144.9 4313.5 4574.2 4961.4 5489.1
6160.4 6981.5 7966.6 9101.6 10384.9 11829 13405.8 15109 17201 18799.6
16614 10375.5 4706.9 1601.8 380.9 32.8 0
2505.7 2610.3 2722.7 2852.3 2992.8 3134.8 3275.3 3398.7 3511.1 3609.4
3712.5 3810.8 3904.5 3987.2 4080.9 4216.7 4411.9 4713.2 5165.9 5784.1
6602.2 7577.9 8709.8 9946.2 11204.5 12528.4 13888.2 15332.2 16768.5 17252.5
15329.1 10274.1 4419.7 1325.4 533.9 148.3 0
2505.7 2574.4 2655.5 2749.2 2866.3 2994.3 3119.2 3248.8 3367.4 3487.7
3609.4 3720.3 3813.9 3913.9 4020 4146.5 4343.2 4658.5 5145.6 5855.9
6780.2 7846.4 8987.6 10144.5 11296.6 12453.4 13644.6 14785.8 15305.7 14314.4
11271.6 5654.6 1526.8 579.2 315.4 87.4 0
2505.7 2536.9 2577.5 2643.1 2730.5 2825.7 2939.7 3050.5 3170.7 3283.1
3414.3 3540.7 3665.6 3796.8 3932.6 4094.9 4318.2 4664.8 5186.2 5965.2
6987.8 8200.8 9371.7 10380.2 11252.9 12078.8 12750.1 12909.3 12097.5 9883.8
6166.6 2254.3 452.7 138.9 48.4 17.2 0
2505.7 2518.2 2535.3 2585.3 2657.1 2736.7 2832 2930.3 3036.5 3150.4
3272.2 3397.1 3534.5 3675 3831.1 4018.4 4263.6 4624.2 5130 5823.2
6752.1 7829.3 8817.5 9432.6 9715.2 9766.7 9557.5 8895.5 7682.5 5890.3
3467.4 1180.2 268.5 76.5 21.9 9.4 0
2505.7 2493.2 2494.7 2521.3 2569.7 2629 2700.8 2777.3 2853.8 2925.6
3005.3 3078.6 3164.5 3247.2 3337.8 3447.1 3607.9 3860.8 4260.4 4842.7
5590.5 6349.3 6872.3 6945.6 6527.2 5749.8 4638.2 3256.6 1856.2 849.3
363.8 137.4 51.5 20.3 9.4 1.6 0
2505.7 2449.5 2416.7 2398 2382.3 2354.2 2305.8 2229.3 2127.9 2007.7
1870.3 1725.1 1579.9 1450.3 1350.4 1277 1224 1203.7 1308.3 1550.2
1818.8 2038.9 2026.4 1670.5 1170.9 780.6 540.2 376.2 251.3 156.1
98.4 62.4 31.2 12.5 3.1 0 0
2505.7 2408.9 2333.9 2240.3 2106 1939 1742.3 1522.1 1288 1058.5
891.4 804 785.3 793.1 819.6 843 861.8 863.3 843 800.9
754 707.2 657.3 602.6 530.8 441.8 345 248.2 185.8 135.8
87.4 51.5 20.3 7.8 3.1 0 0
2505.7 2373 2238.7 2059.2 1812.5 1542.4 1259.9 1010.1 866.4 818.1
793.1 771.2 754 736.9 727.5 721.3 713.5 696.3 658.8 604.2
549.5 494.9 441.8 380.9 320 267 227.9 193.6 153 104.6
53.1 26.5 12.5 4.7 0 0 0
2505.7 2337.1 2148.2 1860.9 1542.4 1219.3 964.8 868 839.9 816.5
793.1 769.7 746.2 722.8 688.5 649.4 604.2 551.1 493.3 437.1
384 337.2 299.7 270.1 242 215.4 187.3 148.3 101.5 68.7
45.3 25 10.9 4.7 0 0 0
2505.7 2315.2 2057.6 1722 1344.2 1025.7 896.1 869.6 844.6 818.1
796.2 769.7 741.6 707.2 663.5 608.9 549.5 488.6 424.6 362.2
310.7 277.9 254.5 232.6 209.2 185.8 159.2 126.5 99.9 79.6
57.8 37.5 12.5 1.6 0 0 0
2505.7 2284 1970.2 1572.1 1181.8 950.8 899.2 874.3 849.3 822.7
799.3 774.3 744.7 704.1 649.4 591.7 521.4 451.2 374.7 320
284.1 262.3 245.1 226.4 206.1 181.1 149.9 123.3 103 81.2
59.3 37.5 10.9 0 0 0 0
2505.7 2280.9 1942.1 1514.3 1119.4 941.4 908.6 882.1 855.5 830.5
805.6 777.5 747.8 704.1 651 580.8 501.1 421.5 355.9 306
274.8 254.5 235.7 215.4 192 162.4 129.6 107.7 87.4 67.1
45.3 25 6.2 0 0 0 0
2505.7 2280.9 1921.8 1483.1 1092.8 941.4 914.8 888.3 858.6 830.5
805.6 779 749.4 710.3 660.4 591.7 507.4 423.1 351.3 298.2
267 248.2 229.5 207.6 181.1 143.6 110.8 92.1 74.9 56.2
35.9 14.1 1.6 0 0 0 0
2505.7 2288.7 1931.2 1487.8 1092.8 941.4 914.8 888.3 860.2 833.7
807.1 780.6 752.5 715 665.1 588.6 504.3 416.8 345 293.5
265.4 246.7 226.4 206.1 178 134.3 104.6 87.4 68.7 50
31.2 10.9 0 0 0 0 0
